RBO08

Obsolete
Design Win

REVERSED BATTERY AND OVERVOLTAGE PROTECTION CIRCUIT (RBO)

Download datasheet

Product overview

Description

Designed to protect against battery reversal and overvoltages in automotive applications, this monolithic component offers multiple functions in the same package:

  • All features

    • MONOLITHIC STRUCTURE FOR GREATER RELIABILITY.
    • CLAMPING VOLTAGE: ±40V max.
    • 8A DIODE TO GUARD AGAINST BATTERY REVERSAL.
    • COMPLIANT WITH ISO/DTR 7637 STANDARD FOR PULSES 1, 2, 3a and 3b.
    • NEGATIVE OVERVOLTAGE PROTECTION BY CLAMPING.
    • BREAKDOWN VOLTAGE : 24 V min.
    • SUITABLE FOR AUTOPROTECTED ALTERNATOR ENVIRONMENT.

EDA Symbols, Footprints and 3D Models

STMicroelectronics - RBO08

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models