Product overview
Description
The SMP100LC is a series of low capacitance transient surge arrestors designed for the protection of high data rate communication equipment. The low capacitance of the devices avoids any distortion of the signal and is compatible with digital transmission line cards (xDSL, ISDN...).
SMP100LC series tested and confirmed compatible with Cooper Bussmann Telecom Circuit Protector TCP 1.25A.
The SMP100LC-xxx with the fuse TCP1.25A or TCP2A is compliant with Telcordia GR1089 (lightning and AC power fault tests), ITU-T K20/K21 (lightning and AC power fault tests), TIA/EIA-IS-968 (formerly FCC Part 68 lightning tests), and UL60950 (AC power fault tests). The use of the TCP1.25A allows the SMP100LC-xxx to be safe for the 2nd level (B criteria) AC power fault tests.
-
All features
- Bidirectional crowbar protection
- Voltage range from 8 V to 400 V
- Low capacitance from 20 pF to 45 pF @ 2 V
- Low leakage current: IR= 2 μA max
- Holding current: IH= 150 mA min.
- Repetitive peak pulse current:IPP= 100 A (10/1000 μs)
- Benefits
- Trisils are not subject to ageing and provide a fail safe mode in short circuit for better protection.
- Helps equipment meet main standards such as UL60950, IEC 950 / CSA C22.2 and UL1459.
- Epoxy meets UL94, V0.
- Package is JEDEC registered (DO-214AA).
- Complies with the following standards
- GR-1089 Core
- ITU-T-K20/K21
- IEC 61000-4-5
- IEC 61000-4-2 level 4
- TIA/EIA IS-968
- UL497B recognized, UL file E136224
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
SPICE models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 01 Aug 2015 | 01 Aug 2015 |
CAD Symbol & Footprint models (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 15 May 2020 | 15 May 2020 | |
ZIP | 1.0 | 14 Mar 2019 | 14 Mar 2019 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
SMP100LC-140 | Active | SMB | Industrial | Ecopack2 | |
SMP100LC-160 | Active | SMB | Industrial | Ecopack2 | |
SMP100LC-200 | Active | SMB | Industrial | Ecopack2 | |
SMP100LC-230 | Active | SMB | Industrial | Ecopack2 | |
SMP100LC-25 | Active | SMB | Industrial | Ecopack2 | |
SMP100LC-270 | Active | SMB | Industrial | Ecopack2 | |
SMP100LC-35 | Active | SMB | Industrial | Ecopack2 | |
SMP100LC-400 | Active | SMB | Industrial | Ecopack2 | |
SMP100LC-65 | Active | SMB | Industrial | Ecopack2 | |
SMP100LC-8 | Active | SMB | Industrial | Ecopack2 | |
SMP100LC-90 | Active | SMB | Industrial | Ecopack2 |
SMP100LC-200
Package:
SMBMaterial Declaration**:
SMP100LC-35
Package:
SMBMaterial Declaration**:
SMP100LC-65
Package:
SMBMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | VRM (V) (max) | Directionality | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SMP100LC-8 | | | distributors No availability of distributors reported, please contact our sales office |
|
| ||||||||||
SMP100LC-140 | | | distributors No availability of distributors reported, please contact our sales office |
|
| ||||||||||
SMP100LC-400 | | | distributors No availability of distributors reported, please contact our sales office |
|
| ||||||||||
SMP100LC-90 | | | distributors No availability of distributors reported, please contact our sales office |
|
| ||||||||||
SMP100LC-35 | | | distributors No availability of distributors reported, please contact our sales office |
|
| ||||||||||
SMP100LC-65 | | | distributors No availability of distributors reported, please contact our sales office |
|
| ||||||||||
SMP100LC-200 | | | distributors No availability of distributors reported, please contact our sales office |
|
| ||||||||||
SMP100LC-160 | | | distributors No availability of distributors reported, please contact our sales office |
|
| ||||||||||
SMP100LC-270 | | | distributors No availability of distributors reported, please contact our sales office |
|
| ||||||||||
SMP100LC-230 | | | distributors No availability of distributors reported, please contact our sales office |
|
| ||||||||||
SMP100LC-25 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
SMP100LC-8 Active
SMP100LC-140 Active
SMP100LC-400 Active
SMP100LC-90 Active
SMP100LC-35 Active
SMP100LC-65 Active
SMP100LC-200 Active
SMP100LC-160 Active
SMP100LC-270 Active
SMP100LC-230 Active
SMP100LC-25 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors