Product overview
Description
The TS7211 is a micropower comparator featuring rail to rail input performance in a tiny SOT23-5 package. This comparator is ideally suited to space and weight critical applications. It is fully specified at 2.7V, 5V and 10V operations over the industrial temperature range (-40/+85 oC).
The TS7211 features a push-pull output stage. The speed to power ratio makes this device ultra versatile for a wide range of applications.
-
All features
- ESD PROTECTION : 2KV (HBM) 200V (MM)
- LOW INPUT CURRENT
- RAIL TO RAIL INPUTS
- SUPPLY OPERATION FROM 2.7V TO 10V
- PUSH-PULL OUTPUT
- RESPONSE TIME OF 0.5μs AT 5V
- AVAILABLE IN TINY SOT23-5 PACKAGE
- TYPICAL SUPPLY CURRENT: 6μA @ 5V
eDesignSuite
eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.
Power Management Design Center
Thermal-electrical Simulators for Components
Signal Conditioning Design Tool
NFC/RFID Calculators
Power Supply Design Tool
LED Lighting Design Tool
Digital Power Workbench
Power Tree Designer
AC Switches Simulator
Rectifier Diodes Simulator
STPOWER Studio
Twister Sim
TVS Simulator