Product overview
Description
The LM193, LM293, LM393 and LM393W devices consist of two independent low voltage comparators designed specifically to operate from a single supply over a wide range of voltages. Operation from split power supplies is also possible.
These comparators also have a unique characteristic in that the input common-mode voltage range includes ground even though operated from a single power supply voltage.
The LM393W offers additional ESD robustness of 2 kV HBM on all pins.
-
All features
- Wide single-supply voltage range or dual supplies: 2 V to 36 V or ±1 V to ±18 V
- Very low supply current (0.45 mA) independent of supply voltage (1 mW/comparator at 5 V)
- Low input bias current: 20 nA typ.
- Low input offset current: ±3 nA typ.
- Low input offset voltage: ±1 mV typ.
- Input common-mode voltage range includes ground
- Low output saturation voltage: 80 mV typ. (Isink = 4 mA)
- Differential input voltage range equal to the supply voltage
- TTL, DTL, ECL, MOS, CMOS compatible outputs
- Available in DFN8 2x2, MiniSO8, TSSOP8, and SO8 packages
- LM393W with internal ESD protection: 2 kV HBM
Recommended for you
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
SPICE models (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 2.0 | 01 Aug 2015 | 01 Aug 2015 | |
ZIP | 3.0 | 01 Aug 2015 | 01 Aug 2015 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
LM393ADT | Active | SO-8 | Industrial | Ecopack3 | |
LM393D | Active | SO-8 | Industrial | Ecopack3 | |
LM393DT | Active | SO-8 | Industrial | Ecopack3 | |
LM393PT | Active | TSSOP-8L | Industrial | Ecopack3 | |
LM393QT | Active | QFN-8L P 0.5 mm | Industrial | Ecopack3 | |
LM393ST | Active | MiniSO-8 | Industrial | Ecopack3 |
LM393ADT
Package:
SO-8Material Declaration**:
LM393D
Package:
SO-8Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Grade | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||
LM393PT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
LM393D | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
LM393QT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
LM393ADT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
LM393ST | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
LM393DT | | | distributors No availability of distributors reported, please contact our sales office |
|
LM393PT Active
LM393D Active
LM393QT Active
LM393ADT Active
LM393ST Active
LM393DT Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors