Product overview
Description
The TS187x (single, dual and quad) device can operate with voltages as low as 1.8 V. They feature both input and output rail-to-rail.
The common mode input voltage extends 200 mV beyond the supply voltages at 25 °C, while the output voltage swing is within 100 mV of each rail with a 600 Ω load resistor. The devices consume typically 400 μA per channel while offering 1.6 MHz of gain bandwidth product. The amplifiers provide a high output drive capability at typically 65 mA loads.
These features make the TS187x family ideal for sensor interface, battery supplied and portable applications.
-
All features
- Operating range from VCC= 1.8 to 6 V
- Rail-to-rail input and output
- Extended Vicm(VCC-- 0.2 V to VCC+ + 0.2 V)
- Low supply current (400 μA)
- Gain bandwidth product (1.6 MHz)
- High unity gain stability
- ESD tolerance (2 kV)
- Latch-up immunity
- Available in
- SOT23-5 micropackage
- MiniSO-8, SO-8, SO-14
- TSSOP8, TSSOP14 package
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
HW Models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 2.1 | 01 Aug 2015 | 01 Aug 2015 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
TS1874AIDT | Active | SO-14 | Industrial | Ecopack3 | |
TS1874AIYDT | Active | SO-14 | Automotive | Ecopack3 | |
TS1874AIYPT | Active | TSSOP-14 | Automotive | Ecopack3 | |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Grade | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||
TS1874AIYDT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
TS1874AIDT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
TS1874AIYPT | | | distributors No availability of distributors reported, please contact our sales office |
|
TS1874AIYDT Active
TS1874AIDT Active
TS1874AIYPT Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors