Product overview
Description
The TS4995 is an audio power amplifier capable of delivering 1.2 W of continuous RMS output power into an 8 Ω load at 5 V. Thanks to its differential inputs, it exhibits outstanding noise immunity.
An external standby mode control reduces the supply current to less than 10 nA. A STBY MODE pin allows the standby pin to be active high or low. An internal thermal shutdown protection is also provided, making the device capable of sustaining short-circuits.
The TS4995 features an internal fixed gain at 6dB which reduces the number of external components on the application board.
The device is equipped with common mode feedback circuitry allowing outputs to be always biased at VCC/2 regardless of the input common mode voltage.
The TS4995 is specifically designed for high quality audio applications such as mobile phones and requires few external components.
-
All features
- Ultra-low pops and click
- Available in 9-bump flip chip (300mm bump diameter)
- Selectable standby mode (active low or active high)
- Ultra-low consumption in standby mode (10nA)
- Differential inputs
- Operates from VCC= 2.5V to 5.5V
- 90dB PSRR @ 217Hz with grounded inputs
- 6dB integrated fixed gain
- Ultra-fast startup time: 10ms typ. at VCC=3.3V
- 1.2W rail to rail output power @ Vcc=5V, THD+N=1%, F=1kHz, with 8Ω load
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
TS4995EIJT | Active | CSP P 0.5 mm | Industrial | Ecopack3 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
TS4995EIJT | | | distributors No availability of distributors reported, please contact our sales office |
TS4995EIJT Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors