TS4962

Active
Design Win

3W filter-free Class D audio power amplifier with active low standby mode

Download datasheet Order Direct

Product overview

Description

The TS4962 is a differential class-D BTL power amplifier. It can drive up to 2.2 W into a 4 Ω load and 1.4 W into an 8 Ω load at 5 V. It achieves outstanding efficiency (88% typ.) compared to standard AB-class audio amps.

The gain of the device can be controlled via two external gain setting resistors. Pop and click reduction circuitry provides low on/off switch noise while allowing the device to start within 5 ms. A standby function (active low) enables the current consumption to be reduced to 10 nA typical.

  • All features

    • Operating from VCC = 2.4 V to 5.5 V
    • Standby mode active low
    • Output power: 2.8 W into 4 Ω and 1.7 W into 8 Ω with 10 % THD+N maximum and 5 V power supply
    • Output power: 2.2 W at 5 V or 0.7 W at 3.0 V into 4 Ω with 1 % THD+N maximum
    • Output power: 1.4 W at 5 V or 0.5 W at 3.0 V into 8 Ω with 1 % THD+N maximum
    • Adjustable gain via external resistors
    • Low current consumption 2 mA at 3 V
    • Efficiency: 88 % typical
    • Signal to noise ratio: 85 dB typical
    • PSRR: 63 dB typical at 217 Hz with 6 dB gain
    • PWM base frequency: 280 kHz
    • Low pop and click noise
    • Available in DFN8 3 x 3 mm package

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TS4962

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
TS4962IQT
Active
UFQFPN 8 3x3x0.65 Industrial Ecopack3

TS4962IQT

Package:

UFQFPN 8 3x3x0.65

Material Declaration**:

PDF XML

Marketing Status

Active

Package

UFQFPN 8 3x3x0.65

Grade

Industrial

RoHS Compliance Grade

Ecopack3

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
TS4962IQT
Available at distributors

Distributor availability of TS4962IQT

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

TS4962IQT Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TS4962IQT

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors