Product overview
Description
The TDA7265B is class-AB dual audio power amplifier assembled in the Multiwatt package, especially designed for high-quality sound
applications such as home entertainment systems and stereo TV sets.
The device is pin-to-pin compatible with the TDA7265, TDA7269A and TDA7292.
-
All features
- Wide-range supply voltage (up to ± 35 V ABS max.)
- Split supply
- High output power
- 30 W + 30 W at THD=10%, RL= 8 Ω, VS± 23 V
- 25 W + 25 W at THD=1%, RL= 8 Ω, VS± 23 V
- No “pop” at turn-on/off
- Mute (“pop-free”)
- Standby feature (low IQ)
- Short-circuit protection
- Thermal overload protection