TDA7264

Obsolete
Design Win

25 W + 25 W stereo amplifier with mute and standby

Download datasheet

Product overview

Description

The TDA7264/TDA7264A is class AB dual Audio power amplifier assembled in the Multiwatt package, specially designed for high quality sound application as Hi-Fi music centers and stereo TV sets.

  • All features

    • FEW EXTERNAL COMPONENTS
    • STAND-BY FEATURE (LOW IQ)
    • THERMAL OVERLOAD PROTECTION
    • WIDE SUPPLY VOLTAGE RANGE (UP TO 50V ABS MAX.)
    • HIGH OUTPUT POWER: 25 + 25W @ THD =10%, RL= 8Ω, VS= +20V\t
    • SPLIT SUPPLY
    • MUTE (POP FREE)
    • SHORT CIRCUIT PROTECTION
    • NO POP AT TURN-ON/OFF

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TDA7264

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models