Product overview
Description
The TDA7269A is class AB Dual Audio Power amplifier assembled in the Multiwatt package, specially designed for high quality sound application as Hi-Fi music centers and stereo TV sets.
-
All features
- SHORT CIRCUIT PROTECTION TO GND
- STAND-BY FEATURE (LOW Iq)
- WIDE SUPPLY VOLTAGE RANGE UP TO +20V
- HHIGH OUTPUT POWER 14+14W @THD = 10%, RL= 8Ω, VS =±16V
- SPLIT SUPPLY
- MUTE (POP FREE)
- THERMAL OVERLOAD PROTECTION
- NO POP AT TURN-ON/OFF
Circuit Diagram
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
TDA7269A | Active | MW 11L | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
TDA7269A | | | distributors No availability of distributors reported, please contact our sales office |
TDA7269A Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors