Product overview
Description
The TDA7492MV is a mono BTL class-D audio amplifier with single power supply designed for home systems and docking stations.
Thanks to the high efficiency and an exposed-pad-down (EPD) package no heatsink is required.
-
All features
- 50 W continuous output power: RL= 6 Ω, THD = 10% at VCC = 25 V
- 40 W continuous output power: RL= 8 Ω, THD = 10% at VCC = 25 V
- Wide range single supply operation (10 - 26 V)
- High efficiency (η = 90%)
- Four selectable, fixed gain settings of nominally 21.6 dB, 27.6 dB, 31.1 dB and 33.6 dB
- Differential inputs minimize common-mode noise
- Standby and mute features
- Short-circuit protection
- Thermal-overload protection
- Externally synchronizable
Circuit Diagram
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
TDA7492MV13TR | Active | PowerSSO 36 | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
TDA7492MV13TR | | | distributors No availability of distributors reported, please contact our sales office |
TDA7492MV13TR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors