STA333ML

Active
Design Win

Sound Terminal 2-channel microless high-efficiency digital audio system

Download datasheet

Product overview

Description

The STA333ML is a single die embedding digital audio processing and high-efficiency power amplification, capable of operating without the aid of an external microcontroller.

The STA333ML is part of the Sound Terminal®family that provides full digital audio streaming to the speakers and offers cost effectiveness, low power dissipation and sound enrichment.

The STA333ML combines a unique 24-bit DDX®digital class-D ternary modulator together with an extremely low RdsONstereo power DMOS stage. The latter is capable of a total output power of 2 x 20 W with outstanding performance in terms of efficiency (>90%), THD, SNR and EMI.

The microless feature allows its use in low-cost applications (cradles, digital speakers, audio terminals) where no microcontroller is needed.

The serial audio data interface accepts the universally used I2S format. Basic features, such as the oversampling clock, gain, and I2S format, can be set using a minimal number of selection pins.

The STA333ML is self-protected against thermal overload, overcurrent, short-circuit and overvoltage conditions.

The fault condition is also signalled on an external pin (INT_LINE) for specific requirements.

  • All features

    • Wide supply voltage range (4.5 - 20 V)
    • 2 x 20 W into 8 Ω at VCC= 18 V
    • PowerSSO-36 exposed pad package
    • 2 channels of 24-bit DDX®
    • 100-dB SNR and dynamic range
    • Selectable 32 kHz to 48 kHz input sample rates
    • Automatic zero-detect mute
    • Automatic invalid input detect mute
    • 2-channel I2S input data interface
    • Selectable clock input ratio (256 or 364 * fs)
    • Max power correction for lower full power
    • 96 kHz internal processing sample rate, 24-bit precision
    • Embedded thermal overload and short-circuit protection
    • Filterless configuration option
    • Applications
      • LCDs
      • DVDs
      • Cradles
      • Digital speakers
      • Wireless speaker cradles

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STA333ML

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STA333ML13TR
Active
PowerSSO 36 Industrial Ecopack2

STA333ML13TR

Package:

PowerSSO 36

Material Declaration**:

PDF XML

Marketing Status

Active

Package

PowerSSO 36

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
STA333ML13TR
Available at distributors

Distributor availability of STA333ML13TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STA333ML13TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STA333ML13TR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors