EMIF02-USB01F2

Obsolete

2-line EMI filter and ESD protection with R pull-up for USB interfaces

Download datasheet

Product overview

Description

The EMIF02-USB01F2 is a highly integrated array designed to suppress EMI / RFI noise for USB port filtering. The EMIF02-USB01F2 Flip-Chip packaging means the package size is equal to the die size.

Additionally, this filter includes ESD protection circuitry which prevents damage to the protected device when subjected to ESD surges up to 15 kV.

  • All features

    • High reliability offered by monolithic integration
    • High efficiency in ESD suppression (IEC 61000-4-2 level 4)
    • Complies with the following standardsIEC 61000-4-2 level 4 ±15 kV (air discharge) ±8 kV (contact discharge)
    • 2-line low-pass filter + ESD protection
    • Lead-free package
    • High efficiency in EMI filtering
    • Very thin package: 0.65 mm
    • High reduction of parasitic elements through integration and wafer level packaging
    • Very low PCB space occupation: < 2.5 mm2