Product overview
Description
The EMIF08-1005M16 is an 8-line, highly integrated device designed to suppress EMI/RFI noise in all systems exposed to electromagnetic interference.
This filter includes an ESD protection circuitry, which prevents damage to the application when subjected to ESD surges up to 15 kV on the input or output pins.
-
All features
- High reliability offered by monolithic integration
- High efficiency in ESD suppression on inputs pins (IEC 61000-4-2 level 4)
- Lead-free package
- EMI symmetrical (I/O) low-pass filter
- Cut-off frequency: 100 MHz
- High efficiency in EMI filtering:
Greater than -34 dB attenuation at frequencies from 900 MHz to 1.8 GHz - Very thin package: 0.6 mm max.
- High reduction of parasitic elements through integration
- Very low PCB space consuming:
3.3 mm x 1.5 mm
Recommended for you
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
CAD Symbol & Footprint models (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 11 Jun 2021 | 11 Jun 2021 | |
ZIP | 1.3 | 18 Mar 2020 | 18 Mar 2020 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
EMIF08-1005M16 | Active | QFN-16L | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
EMIF08-1005M16 | | | distributors No availability of distributors reported, please contact our sales office |
EMIF08-1005M16 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors