Product overview
Description
The HCF4070 is a monolithic integrated circuit fabricated in metal oxide semiconductor technology available in an SO14 package.
The HCF4070 contains four independent exclusive OR gates. This device provides the system designer with a means for direct implementation of the exclusive OR gate for applications such as logical comparators, adders/subtractors, parity generators and checkers.
-
All features
- Medium-speed operation tPHL= tPLH= 70 ns (typ) at CL= 50 pF and VDD= 10 V
- Quiescent current specified up to 20 V
- 5 V, 10 V and 15 V parametric ratings
- Input leakage current II= 100 nA (max) at VDD= 18 V, TA= 25 °C
- 100% tested for quiescent current
- ESD performance
- HBM: 2 kV
- MM: 200 V
- CDM: 1 kV