M74HC14

Active

Hex Schmitt Inverter

Download datasheet Order Direct

Product overview

Description

The M74HC14 is a high speed CMOS hex Schmitt inverter fabricated with silicon gate C2MOS technology. Pin configuration and functions are the same as those of the M74HC04 but all inputs have a 20 % VCC hysteresis level.

This, together with the Schmitt trigger function, allows the device to be used on line receivers with slow rise/fall input signals.

All inputs are equipped with protection circuits against static discharge and transient excess voltage.

  • All features

    • High speed: tPD = 12 ns (typ.) at VCC = 6 V
    • Low power dissipation: ICC = 1 μA (max.) at TA = 25 °C
    • High noise immunity: VH = 1.2 V (typ.) at VCC = 6 V
    • Symmetrical output impedance: |IOH| = IOL = 4 mA (min.)
    • Balanced propagation delays: tPLH ≃ tPHL
    • Wide operating voltage range: VCC (opr) = 2 to 6 V
    • Pin and function compatible with 74 series 14
    • ESD performance
      • CDM: 1 kV
      • HBM: 2 kV
      • MM: 200 V

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMarketing description of the package type.Storage method used to contain product.Main country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.