Product overview
Description
The M74HC14 is a high speed CMOS hex Schmitt inverter fabricated with silicon gate C2MOS technology. Pin configuration and functions are the same as those of the M74HC04 but all inputs have a 20 % VCC hysteresis level.
This, together with the Schmitt trigger function, allows the device to be used on line receivers with slow rise/fall input signals.
All inputs are equipped with protection circuits against static discharge and transient excess voltage.
-
All features
- High speed: tPD = 12 ns (typ.) at VCC = 6 V
- Low power dissipation: ICC = 1 μA (max.) at TA = 25 °C
- High noise immunity: VH = 1.2 V (typ.) at VCC = 6 V
- Symmetrical output impedance: |IOH| = IOL = 4 mA (min.)
- Balanced propagation delays: tPLH ≃ tPHL
- Wide operating voltage range: VCC (opr) = 2 to 6 V
- Pin and function compatible with 74 series 14
- ESD performance
- CDM: 1 kV
- HBM: 2 kV
- MM: 200 V
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
5.0 | 19 Feb 2016 | 19 Feb 2016 |
Brochures (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
3.0 | 27 Jul 2022 | 27 Jul 2022 |
EDA Symbols, Footprints and 3D Models
STMicroelectronics - M74HC14
Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
Please select one model supplier :

Symbols

Footprints

3D models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
M74HC14YRM13TR | Active | SO-14 | Automotive | Ecopack3 | |
M74HC14YTTR | Active | TSSOP-14 | Automotive | Ecopack3 |
Marketing Status
Package
SO-14
Grade
Automotive
RoHS Compliance Grade
Ecopack3
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||||||||||||||||||||||||||||||||||||
M74HC14YRM13TR | Active | 0.3486 / 1k | Available at 5 distributors Distributor availability of M74HC14YRM13TR
Distributor reported inventory date: 4/12/2025 | | | | Buy from Distributor | | SO-14 | Tape and Reel | MOROCCO | EAR99 | NEC | -40 | 125 | |||||||||||||||||||||||||||||||||
M74HC14YTTR | Active | 0.2323 / 1k | Available at 3 distributors Distributor availability of M74HC14YTTR
Distributor reported inventory date: 4/12/2025 | | | | Buy from Distributor | | TSSOP-14 | Tape and Reel | MOROCCO | EAR99 | NEC | -40 | 125 |
M74HC14YRM13TR Active
Part Number:
M74HC14YRM13TR
Operating Temperature (°C)
Min:
-40
Max:
125
Farnell Element14
Stock
8529Min.Order
1MOUSER
Stock
30415Min.Order
1AVNET
Stock
17500Min.Order
0DIGIKEY
Stock
6441Min.Order
1YOSUN
Stock
5000Min.Order
1Distributor reported inventory date: 4/12/2025
Stock
Min.Order
M74HC14YTTR Active
Part Number:
M74HC14YTTR
Operating Temperature (°C)
Min:
-40
Max:
125
Farnell Element14
Stock
2050Min.Order
1MOUSER
Stock
7165Min.Order
1DIGIKEY
Stock
20571Min.Order
1Distributor reported inventory date: 4/12/2025
Stock
Min.Order
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors