Product overview
Description
The STLQ50 is a BiCMOS linear regulator specifically designed for operating in environments where very low power consumption is required.
Its very low quiescent current (3 μA) results in extended battery life, making the device suitable for applications which have very long standby time.
The PMOS pass element allows very good dropout values (200 mV at 25 mA IO and 350 mV at full load) without affecting the consumption characteristics.
Housed in the very small SOT323-5L, it meets space-saving requirements in battery-powered equipment.
-
All features
- 2.3 V to 12 V input voltage range
- 50 mA maximum output current
- 3 μA quiescent current
- Available in 1.8 V, 2.5 V, 3.3 V, 5.0 V and adjustable voltage
- 200 mV dropout voltage at 25 mA output current
- Internal thermal protection
- Available in SOT323-5L package
Circuit Diagram
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
STLQ50C-R | Active | SOT323-5L | Industrial | Ecopack2 | |
STLQ50C18R | Active | SOT323-5L | Industrial | Ecopack2 | |
STLQ50C25R | Active | SOT323-5L | Industrial | Ecopack2 | |
STLQ50C33R | Active | SOT323-5L | Industrial | Ecopack2 | |
STLQ50C50R | Active | SOT323-5L | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Grade | Output Voltage (V) (nom) | Output Tolerance (typ) | Output Current (A) (nom) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||||||
STLQ50C25R | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| |||||||||||
STLQ50C-R | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| |||||||||||
STLQ50C18R | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| |||||||||||
STLQ50C50R | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| |||||||||||
STLQ50C33R | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
|
STLQ50C25R Active
STLQ50C-R Active
STLQ50C18R Active
STLQ50C50R Active
STLQ50C33R Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors