Product overview
Description
The ST1S06 is a step down DC-DC converter optimized for powering low-voltage digital core in HDD applications and, generally, to replace the high current linear solution when the power dissipation may cause an high heating of the application environment. It provides up to 1.5 A over an input voltage range of 2.7 V to 6 V. An high switching frequency (1.5 MHz) allows the use of tiny surface-mount components: as well as the resistor divider to set the output voltage value, only an inductor and two capacitors are required. Besides, a low output ripple is guaranteed by the current mode PWM topology and by the use of low ESR SMD ceramic capacitors. The device is thermal protected and current limited to prevent damages due to accidental short circuit. The ST1S06 is available in DFN6D 3x3 package.
-
All features
- Uses tiny capacitors and inductors
- RDS(ON) typ150mΩ
- Available in DFN6 3x3 exposed pad
- Operative junction temp. -30°C to 125°C
- 1.5A Output current capability
- Typical efficiency:> 90%
- Step-down current mode PWM (1.5MHz) DC-DC converter
- Synchronous rectification
- 2% DC output voltage tolerance
- Internal soft start
- Not switching quiescent current: max 1.5mA over temperature range
- Inhibit function
Circuit Diagram
eDesignSuite
eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.
Power Management Design Center
Thermal-electrical Simulators for Components
Signal Conditioning Design Tool
NFC/RFID Calculators
Power Supply Design Tool
LED Lighting Design Tool
Digital Power Workbench
Power Tree Designer
AC Switches Simulator
Rectifier Diodes Simulator
STPOWER Studio
Twister Sim
TVS Simulator
Estimate
Active Filters
Comparators
Low side Current Sensing
High side Current Sensing
NFC Inductance
UHF Link Budget
NFC Tuning Circuit
You might also like...
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
ST1S06APUR | Active | DFN6 3x3 | Industrial | Ecopack2 | |
ST1S06PU12R | Active | DFN6 3x3 | Industrial | Ecopack2 | |
ST1S06PU33R | Active | DFN6 3x3 | Industrial | Ecopack2 | |
ST1S06PUR | Active | DFN6 3x3 | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
ST1S06PUR | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
ST1S06PU12R | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
ST1S06PU33R | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
ST1S06APUR | | | distributors No availability of distributors reported, please contact our sales office |
ST1S06PUR Active
ST1S06PU12R Active
ST1S06PU33R Active
ST1S06APUR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors