ST1S30

Active
Design Win

3 A, 1.5 MHz PWM step-down switching regulator with synchronous rectification

Download datasheet

Product overview

Description

The ST1S30 is a step-down DC-DC converter optimized for powering low output voltage applications. It supplies a current in excess of 3 A over an input voltage range from 2.7 V to 6 V.

A high PWM switching frequency (1.5 MHz) allows the use of tiny surface-mount components.

Moreover, since the required synchronous rectifier is integrated, the number of the external components is reduced to minimum: a resistor divider, an inductor and two capacitors. The Power Good function continuously monitors the output voltage. An open drain Power Good flag is released when the output voltage is within regulation. In addition, a low output ripple is guaranteed by the current mode PWM topology and by the use of low ESR SMD ceramic capacitors. The device is thermally protected and the output current limited to prevent damages due to accidental short circuit. The ST1S30 is available in the DFN8 (4 x 4 mm) package.

  • All features

    • 1.5 MHz fixed frequency PWM with current control mode
    • 3 A output current capability
    • Typical efficiency: > 90%
    • 2 % DC output voltage tolerance
    • Two versions available: power good or inhibit
    • Integrated output over-voltage protection
    • Non switching quiescent current: (typ) 1.5 mA over temperature range
    • RDSon (typ) 100 mΩ
    • Utilizes tiny capacitors and inductors
    • Operating junction temp. -25 °C to 125 °C
    • Available in DFN8 (4 x 4 mm) exposed pad

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ST1S30

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
ST1S30IPUR
Active
DFN8 4x4 Industrial Ecopack2

ST1S30IPUR

Package:

DFN8 4x4

Material Declaration**:

Marketing Status

Active

Package

DFN8 4x4

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
ST1S30IPUR
Available at distributors

Distributor availability of ST1S30IPUR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

ST1S30IPUR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ST1S30IPUR

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors