L296

Obsolete
Design Win

HIGH CURRENT SWITCHING REGULATORS

Download datasheet

Product overview

Description

The L296 and L296P are stepdown power switching regulators delivering 4 A at a voltage variable from 5.1 V to 40 V.

Features of the devices include soft start, remote inhibit, thermal protection, a reset output for microprocessors and a PWM comparator input for synchronization in multichip configurations.

The L296P incudes external programmable limiting current.

The L296 and L296P are mounted in a 15-lead Multiwatt® plastic power package and requires very few external components.

Efficient operation at switching frequencies up to 200 KHz allows a reduction in the size and cost of external filter components. A voltage sense input and SCR drive output are provided for optional crowbar overvoltage protection with an external SCR.

  • All features

    • EXTERNAL PROGRAMMABLE LIMITING CURRENT (L296P)
    • RESET OUTPUT
    • INPUT FOR REMOTE INHIBIT AND SYNCHRONUS PWM
    • CONTROL CIRCUIT FOR CROWBAR SCR
    • THERMAL SHUTDOWN
    • VERY FEW EXTERNAL COMPONENTS
    • VERY HIGH EFFICIENCY (UP TO 90 %)
    • 4 A OUTPUT CURRENT
    • 0 TO 100 % DUTY CYCLE RANGE
    • 5.1 V TO 40 V OUTPUT VOLTAGE RANGE
    • SWITCHING FREQUENCY UP TO 200 KHz
    • SOFT START
    • PRECISE (±2 %) ON-CHIP REFERENCE

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - L296

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models