Product overview
Description
The L4971 is a step down monolithic power switching regulator delivering 1.5A at a voltage between 3.3V and 50V (selected by a simple external divider). Realized in BCD mixed technology, the device uses an internal power D-MOS transistor (with a typical Rdson of 0.25Ω) to obtain very high efficency and high switching speed.
A switching frequency up to 300KHz is achievable (the maximum power dissipation of the packages must be observed).
A wide input voltage range between 8V to 55V and output voltages regulated from 3.3V to 50V cover the majority of today’s applications.
Features of this new generations of DC-DC converter include pulse-by-pulse current limit, hiccup mode for short circuit protection, voltage feedforward regulation, soft-start, protection against feedback loop disconnection, inhibit for zero current consumption and thermal shutdown.
The device is available in plastic dual in line, DIP8 for standard assembly, and SO16W for SMD assembly.
-
All features
- PROTECTION AGAINST FEEDBACK DISCONNECTION
- INHIBIT FOR ZERO CURRENT CONSUMPTION
- SOFT START FUNCTION
- THERMAL SHUTDOWN
- ZERO LOAD CURRENT OPERATION
- VOLTAGE FEEDFORWARD
- UP TO 1.5A STEP DOWN CONVERTER
- PRECISE 3.3V (±1%) INTERNAL REFERENCE VOLTAGE
- OPERATING INPUT VOLTAGE FROM 8V TO 55V
- SWITCHING FREQUENCY ADJUSTABLE UP TO 300KHz
- INTERNAL CURRENT LIMITING (PULSE-BY PULSE AND HICCUP MODE)
- OUTPUT VOLTAGE ADJUSTABLE FROM 3.3V TO 50V
eDesignSuite
eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.
Power Management Design Center
Thermal-electrical Simulators for Components
Signal Conditioning Design Tool
NFC/RFID Calculators
Power Supply Design Tool
LED Lighting Design Tool
Digital Power Workbench
Power Tree Designer
AC Switches Simulator
Rectifier Diodes Simulator
STPOWER Studio
Twister Sim
TVS Simulator