L4964

Obsolete

High current switching regulator

Download datasheet

Product overview

Description

The L4964 is a stepdown power switching regulator delivering 4A at a voltage variable from 5.1V to 28V.

Features of the device include overload protection, soft start, remote inhibit, thermal protection, a reset output for microprocessors and a PWM comparator input for synchronization in multichip configurations.

The L4964 is mounted in a 15-lead Multiwattâ plastic power package and requires very few external components.

Efficient operation at switching frequencies up to 120kHz allows a reduction in the size and cost of external filter components.

  • All features

    • CURRENT LIMITING
    • RESET OUTPUT
    • THERMAL SHUTDOWN
    • INPUT FOR REMOTE INHIBIT AND SYNCHRONUS PWM
    • VERY FEW EXTERNAL COMPONENTS
    • VERY HIGH EFFICIENCY (UP TO 90 %)
    • 4 A OUTPUT CURRENT
    • 0 TO 100 % DUTY CYCLE RANGE
    • 5.1 V TO 28 V OUTPUT VOLTAGE RANGE
    • SWITCHING FREQUENCY UP TO 120 KHz
    • SOFT START
    • PRECISE (± 3 %) ON-CHIP REFERENCE

Circuit Diagram