Product overview
Description
The L6920DC is a high efficiency monolithic step up switching converter IC especially designed for battery powered application.
Package is MSOP8 in order to minimize PCB space. It requires only three external components to realize the conversion from the battery voltage to the selected output voltage.
The minimum output voltage is 1.8V: suitable to supply the most advanced ASIC and μP.
High switching frequency allows for a low profile, small sized inductor and output capacitor to be used.
Reference voltage, low battery detection and Shutdown are provided together with over current, over voltage.
-
All features
- 1.23V reference voltage available
- Switching frequency up to 1MHz
- Reverse battery protection
- Low battery voltage detection
- 0.8V start up input voltage
- Internal synchronous rectifier
- Up to 5.5V operating input voltage
- 3.3V and 5V fixed output voltages
- 550mA minimum input current limit
- Adjustable output voltage from 1.8V to 5.5V
Circuit Diagram
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
L6920DCTR | Active | MiniSO-8 | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L6920DCTR | | | distributors No availability of distributors reported, please contact our sales office |
L6920DCTR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors