Product overview
Description
The L6920DB is a high efficiency monolithic step up switching converter IC especially designed for battery powered application.
Package is MSOP8 in order to minimize PCB space. It requires only three external components to realize the conversion from the battery voltage to the selected output voltage.
The minimum output voltage is 1.8V: suitable to supply the most advanced ASIC and μP.
High switching frequency allows for a low profile, small sized inductor and output capacitor to be used.
Reference voltage, low battery detection and Shutdown are provided together with over current.
-
All features
- 1.23V reference voltage available
- Switching frequency up to 1MHz
- Reverse battery protection
- Low battery voltage detection
- 0.8V start up input voltage
- Internal synchronous rectifier
- Up to 5.5V operating input voltage
- 3.3V and 5V fixed output voltages
- 750mA input current limit
- Adjustable output voltage from 1.8V
You might also like...
Recommended for you
All tools & software
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
5.2 | 19 Sep 2016 | 19 Sep 2016 |
Application Notes (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
4.2 | 13 Sep 2018 | 13 Sep 2018 |
Technical Notes & Articles (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.4 | 11 Jul 2023 | 11 Jul 2023 |
Design Notes & Tips (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 18 Nov 2016 | 18 Nov 2016 | ||
1.1 | 20 May 2024 | 20 May 2024 |
Brochures (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
6.0 | 30 Jul 2024 | 30 Jul 2024 |
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
L6920DBTR | Active | MiniSO-8 | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
L6920DBTR | | | 5 distributors |
L6920DBTR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors