STLED316S

Active
Design Win

Serial-interfaced 6-digit LED controller with keyscan

Download datasheet Order Direct

Product overview

Description

The STLED316S is a compact LED controller and driver that interface microprocessors to LED displays through a serial 3-wire interface. It drives LED connected in common anode configuration.

The STLED316S drives up to 48 discrete LEDs in 8 segment/6 digit configuration while functioning from a supply voltage of 5.0V. Additionally it can be used to drive 8 discrete LEDs which form a part of LED digit. The individual LEDs are wired as segments of a digit and brightness of these individual LEDs can be controlled digitally. The maximum segment current for the display digits is set through a single external resistor. Individual digits may be addressed and updated without rewriting the entire display.

Additionally it includes key scanning for an 8x2 key matrix which automatically scans a matrix of up to 16 switches. STLED316S supports numerictype displays and reduces the overall BOM costs through high integration. Also it provides ESD protection of greater than 4 kV HBM.

The LED controller/driver is ideal as a peripheral device to interface the display with a singlechip microcomputer.

  • All features

    • A single LED digit output (DIG1_LED) can be used to drive up to 8 discrete LEDs
    • Inputs with Schmitt trigger give superior noise immunity
    • 5.0 V (± 10%) for VCC
    • 8-step dimming circuit to control brightness of individual LEDs for LED digit
    • Built-in power on reset and soft-start circuits
    • Drives common-anode LED digits
    • -40 °C to 85 °C operating temperature range
    • Available in SO24 package
    • 8-step dimming circuit to control the overall display brightness
    • 3-wire serial bus interface (CLK, STB, DIN/DOUT)
    • LED driver with 14 outputs (8 segments/6 digits)
    • Output pins connected directly to the LEDs or can be open-drain
    • 40 mA load current capability for each segment
    • Low power consumption in standby mode
    • Single external resistor for output current setting
    • Key-scanning (8 x 2 matrix)

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STLED316S

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STLED316SMTR
Active
SO-24 Industrial Ecopack2

STLED316SMTR

Package:

SO-24

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO-24

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
STLED316SMTR
Available at distributors

Distributor availability of STLED316SMTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STLED316SMTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STLED316SMTR

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors