Product overview
Description
The L6206 device is a DMOS dual full bridge designed for motor control applications, realized in BCD technology, which combines isolated DMOS power transistors with CMOS and bipolar circuits on the same chip. Available in the PowerSO36 and SO24 (20 + 2 + 2) packages, the L6206 device features thermal shutdown and a non-dissipative overcurrent detection on the high-side power MOSFETs plus a diagnostic output that can be easily used to implement the overcurrent protection.
-
All features
- Operating supply voltage from 8 to 52 V
- 5.6 A output peak current (2.8 A DC)
- RDS(ON) 0.3 Ω typ. value at Tj = 25 °C
- Operating frequency up to 100 KHz
- Programmable high-side overcurrent detection and protection
- Diagnostic output
- Paralleled operation
- Cross conduction protection
- Thermal shutdown
- Undervoltage lockout
- Integrated fast freewheeling diodes
Circuit Diagram
You might also like...
Featured Videos
learn how to unpack and install X-NUCLEO-IHM04A1 dual brushed DC motor driver expansion board based on the L6206 STSPIN motor driver
Recommended for you
All tools & software
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
Board Manufacturing Specifications (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 01 Aug 2015 | 01 Aug 2015 | |
ZIP | 1.0 | 01 Aug 2015 | 01 Aug 2015 |
Schematic Pack (3)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 01 Aug 2015 | 01 Aug 2015 | ||
1.0 | 01 Aug 2015 | 01 Aug 2015 | ||
1.0 | 01 Aug 2015 | 01 Aug 2015 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
---|---|---|---|---|---|---|---|
L6206D | Active | SO-24 | Industrial | Ecopack1 | 10 | 2024-01-01T00:00:00.000+01:00 | |
L6206D013TR | Active | SO-24 | Industrial | Ecopack1 | 10 | 2024-01-01T00:00:00.000+01:00 | |
L6206PD | Active | PowerSO 36 | Industrial | Ecopack2 | 10 | 2024-01-01T00:00:00.000+01:00 | |
L6206PD013TR | Active | PowerSO 36 | Industrial | Ecopack2 | 10 | 2024-01-01T00:00:00.000+01:00 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
L6206D | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
L6206D013TR | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
L6206PD | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
L6206PD013TR | | | distributors No availability of distributors reported, please contact our sales office |
L6206D Active
L6206D013TR Active
L6206PD Active
L6206PD013TR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors