Product overview
Description
The T830-8FP Triac can be used for the on/off function in general purpose AC switching where high commutation capability is required.
Provides insulation rated at 1500 V rms.
-
All features
- High static and dynamic commutation
- Package is RoHS (2002/95/EC) compliant
- High surge current
- ECOPACK®2 compliant component
- Complies with UL standards (File ref: E81734)
Featured Videos
The STEVAL-SCR002V1 introduces a simple and innovative AC-DC front-end circuit that allows the designer to perform an inrush current limitation in any converter with input rectifier bridge topologies.
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
SPICE models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 7.0 | 06 Jun 2023 | 06 Jun 2023 |