Product overview
Description
The AVS10 kit is an automatic mains selector (110/220V AC) to be used in SMPS < 300 W. It is composed of 2 devices :
-
All features
- CONTROLLER
50/60Hz FULL COMPATIBILITY INTEGRATED VOLTAGE REGULATOR TRIGGERING PULSE TRAIN OF THE TRIAC PARASITIC FILTER LOW POWER CONSUMPTION - TRIAC
HIGH EFFICIENCY AND SAFETY SWITCHING UNINSULATED PACKAGE : AVS10CB INSULATED PACKAGE 2500V(RMS) : AVS10CBI VDRM = ± 600 V IT(RMS) : 9A
- CONTROLLER
Circuit Diagram
Featured Videos
The STEVAL-SCR002V1 introduces a simple and innovative AC-DC front-end circuit that allows the designer to perform an inrush current limitation in any converter with input rectifier bridge topologies.
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
AVS10CB | Active | TO-220AB | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AVS10CB | | | distributors No availability of distributors reported, please contact our sales office |
AVS10CB Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors