STGIPL30C60-H

Obsolete

SLLIMM small low-loss intelligent molded module IPM, 3-phase inverter, 30 A, 600 V short-circuit rugged IGBT

Download datasheet

Product overview

Description

This intelligent power module provides a compact, high performance AC motor drive in a simple, rugged design. Combining ST proprietary control ICs with the most advanced short-circuit-rugged IGBT system technology, this device is ideal for 3-phase inverters in applications such as home appliances and air conditioners. SLLIMM™ is a trademark of STMicroelectronics.

  • All features

    • IPM 30 A, 600 V 3-phase IGBT inverter bridge including control ICs for gate driving and free-wheeling diodes
    • Short-circuit rugged IGBTs
    • VCE(sat)negative temperature coefficient
    • 3.3 V, 5 V, 15 V CMOS/TTL inputs comparators with hysteresis and pull down/pull up resistors
    • Undervoltage lockout
    • Internal bootstrap diode
    • Interlocking function
    • Smart shut down function
    • Comparators for fault protection against overtemperature and overcurrent
    • Op amps for advanced current sensing
    • DBC substrate leading to low thermal resistance
    • Isolation rating of 2500 Vrms/min
    • 5 kΩ NTC for temperature control
    • UL Recognized: UL1557 file E81734