Product overview
Description
The M41T00AUD is a low-power serial real-time clock (RTC) with an integral audio section with tone generator and 300 mW output amplifier. The RTC is a superset of the M41T00 with enhancements such as a precision reference for switchover, an oscillator fail detect circuit, and storing of the time at power-down. The audio section includes a summing amplifier (inverting) at the input. An 8 kHz low-pass filter follows that with a 16-step programmable gain stage next. A 256 or 512 Hz audio tone can be switched into the filter in place of the input signal. From the gain stage, the 300 mW amplifier drives the output pins.
The M41T00AUD has a built-in power sense circuit which detects power failures and automatically switches to the backup input when VCCis removed. Backup power can be supplied by a capacitor or by a battery such as a lithium coin cell. The device includes a trickle charge circuit for charging the capacitor.
The RTC includes a built-in 32.768 kHz oscillator controlled by an external crystal. Eight register bytes are used for the clock/calendar functions and are superset compatible with the M41T00. Two additional registers control the audio section and the trickle charger. The 10 registers are accessed over a 400 kHz I2C bus. The address register increments automatically after each byte READ or WRITE operation thus streamlining transfers by eliminating the need to send a new address for each byte to be transferred.
Typical data retention times will be in excess of 5 years with a 50 mAh 3 V lithium cell.
-
All features
- Combination real-time clock with audio
- Serial real-time clock (RTC) based on M41T00
- Audio section provides:
- 300 mW differential audio amplifier
- 256 and 512 Hz tone generation
- –33 to +12 dB gain, 3 dB steps (16 steps plus MUTE)
- 0 °C to 70 °C operation
- Small DFN16 package (5 mm x 4 mm)
- Real-time clock details
- Superset of M41T00
- 3.0 to 3.6 V operation
- Timekeeping down to 1.7 V
- Automatic backup switchover circuit
- Ultra-low 400 nA backup current at 3.0 V (typ)
- Suitable for battery or capacitor backup
- On-chip trickle charge circuit for backup capacitor
- 400 kHz I2C bus
- M41T00 compatible register set with counters for seconds, minutes, hours, day, date, month, years, and century
- Automatic leap year compensation
- HT bit set when clock goes into backup mode
- RTC operates using 32,768 Hz quartz crystal
- Calibration register provides for adjustments of –63 to +126 ppm
- Oscillator supports crystals with up to 40 kΩ series resistance, 12.5 pF load capacitance
- Oscillator fail detect circuit OF bit indicates when oscillator has stopped for four or more cycles
- Audio section
- Power amplifier
- Differential output amplifier
- Provides 300 mW into 8 Ω(THD+N = 2% (max), fin= 1 kHz)
- Summing node at audio input
- Inverting configuration with summing resistors into the minus (-) terminal
- 0 dB gain with 10 kΩ feedback resistor and 20 kΩ input summing resistors
- Signal input centered at VDD/2
- 1.6 VP-Panalog input range (max)
- 256 or 512 Hz signal multiplexing with analog input to provide audio with beep tones
- Volume control, 4-bit register
- Allows gain adjustment from –33 dB to +12 dB
- 3 dB steps
- MUTE bit
- Audio automatically shuts off in backup mode
- Power amplifier
- Combination real-time clock with audio
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
M41T00AUDD1F | Active | QFN-16L P 0.5 mm | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | NVRAM size (B) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||
M41T00AUDD1F | | | distributors No availability of distributors reported, please contact our sales office |
|
M41T00AUDD1F Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors