M41T00

Active
Design Win

Serial real-time clock (RTC)

Download datasheet Order Direct

Product overview

Description

The M41T00 is a low power serial real-time clock with a built-in 32.768 kHz oscillator (external crystal controlled). Eight bytes of the RAM are used for the clock/calendar function and are configured in binary-coded decimal (BCD) format. Addresses and data are transferred serially via a two-line bidirectional bus. The built-in address register is incremented automatically after each WRITE or READ data byte.

The M41T00 clock has a built-in power sense circuit which detects power failures and automatically switches to the battery supply during power failures. The energy needed to sustain the RAM and clock operations can be supplied from a small lithium coin cell.

Typical data retention time is in excess of 5 years with a 50 mA/h 3 V lithium cell.

The M41T00 is supplied in an 8-lead plastic small outline package.

  • All features

    • For new designs use M41T00S
    • Counters for seconds, minutes, hours, day, month, years, and century
    • 32 kHz crystal oscillator integrating load capacitance (12.5 pF) providing exceptional oscillator stability and high crystal series resistance operation
    • Serial interface supports I2C bus (100 kHz protocol)
    • Ultra low battery supply current of 0.8 μA (typ at 3 V)
    • 2.0 to 5.5 V clock operating voltage
    • Automatic switchover and deselect circuitry (for 3 V application select M41T00S datasheet)
    • Software clock calibration to compensate crystal deviation due to temperature
    • Automatic leap year compensation
    • Operating temperature of -40 to 85 °C

Circuit Diagram

You might also like...

EDA Symbols, Footprints and 3D Models

STMicroelectronics - M41T00

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
M41T00M6F
Active
SO-8 Industrial Ecopack3

M41T00M6F

Package:

SO-8

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO-8

Grade

Industrial

RoHS Compliance Grade

Ecopack3

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
NVRAM size (B)
min
max
M41T00M6F
Available at distributors

Distributor availability of M41T00M6F

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

M41T00M6F Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

M41T00M6F

Operating Temperature (°C)

Min:

Max:

NVRAM size (B):

-

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors