Product overview
Description
The TDA7563B is a new BCD technology quad bridge type of car radio amplifier in Flexiwatt27 & PowerSO36 packages specially intended for car radio applications.
Thanks to the DMOS output stage the TDA7563B has a very low distortion allowing a clear powerful sound. Among the features, its superior efficiency performance coming from the internal exclusive structure, makes it the most suitable device to simplify the thermal management in high power sets.
The dissipated output power under average listening condition is in fact reduced up to 50 % when compared to the level provided by conventional class AB solutions.
This device is equipped with a full diagnostics array that communicates the status of each speaker through the I2C bus.
-
All features
- Multipower BCD technology
- MOSFET output power stage
- DMOS power output
- New high efficiency (class SB)
- High output power capability 4 x 28 W / 4 Ω @ 14.4 V, 1 kHz, 10 % THD, 4 x 50 W max power
- Max. output power 4 x 72 W / 2 Ω
- Full I2C bus driving:
- Standby
- Independent front/rear soft play/mute
- Selectable gain 30 dB / 16 dB (for low noise line output function)
- High efficiency enable/disable
- I2C bus digital diagnostics (including DC and AC load detection)
- Full fault protection
- DC offset detection
- Four independent short circuit protection
- Clipping detector pin with selectable threshold (2 % / 10 %)
- Standby/mute pin
- Linear thermal shutdown with multiple thermal warning
- ESD protection
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
TDA7563B | Active | FLEXIWATT FM2 27 | Automotive | Ecopack2 | |
TDA7563BH | Active | FLEXIWATT 27 HB | Automotive | Ecopack2 | |
TDA7563BPD | Active | PowerSO 36 | Automotive | Ecopack2 | |
TDA7563BPDTR | Active | PowerSO 36 | Automotive | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
TDA7563BH | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
TDA7563BPD | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
TDA7563BPDTR | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
TDA7563B | | | distributors No availability of distributors reported, please contact our sales office |
TDA7563BH Active
TDA7563BPD Active
TDA7563BPDTR Active
TDA7563B Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors