TDA2005

Obsolete
Design Win

20 W bridge/stereo amplifier for car radio

Download datasheet

Product overview

Description

The TDA2005 is a class B dual audio power amplifier in Multiwatt11 package specifically designed for car radio applications.

Power booster amplifiers can be easily designed using this device that provides a high current capability (up to 3.5 A) and can drive very low impedance loads (down to 1.6 Ω in stereo applications) obtaining an output power of more than 20 W (bridge configuration).

  • All features

    • High output power:
      • Po = 10 + 10 W @ RL = 2 Ω, THD = 10 %
      • Po = 20 W @ RL = 4 Ω , THD = 10 %.
    • Protection against:
      • Output DC and AC short circuit to ground
      • Overrating chip temperature
      • Load dump voltage surge
      • Fortuitous open ground
      • Very inductive loads
    • Loudspeaker protection during short circuit for one wire to ground

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TDA2005

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models