TDA7565

Obsolete
Design Win

Intelligent high efficiency (class SB) quad BTL ouput with full I2C diagnostics, built in step up and mute input

Download datasheet

Product overview

Description

The TDA7565 is a new BCD technology quad bridge type of car radio amplifier in Flexiwatt27 package specially intended for car radio applications.

Thanks to the DMOS output stage the TDA7565 has a very low distortion allowing a clear powerful sound.

The built-in voltage converter control block assures a very high output power with an extremely low number of added components.

Furthermore, the converter makes the TDA7565 compliant to the most recent OEM specifications for low voltage operation (so called 'start-stop' battery profile during engine stop), helping car manufacturers to reduce the overall emissions and thus contributing to environment protection.

  • All features

    • Multipower BCD technology
    • DMOS power output
    • Non-switching high efficiency amplifier
    • Switching high efficiency voltage converter
    • High output power capability:
      • 4 x 41 W max @ Vs= 14.4 V
      • 4 x 59 W @ Vs= 14.4 V and PWM = 17.5 V
    • Full I2C bus driving:
      • Standby
      • Independent front/rear soft play/mute
      • Selectable gain 26 dB - 12 dB (for low noise line output function)
      • High efficiency enable/disable
      • Voltage converter enable/disable
      • Regulated voltage selection
      • Switching frequency selection
    • Hardware mute function
    • Full fault protection
    • DC offset detection
    • Four independent short circuit protection
    • Clipping detector with selectable threshold(1 % / 10 %) via I2C bus

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TDA7565

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models