TDA7566

Obsolete
Design Win

4 x 40 W multifunction quad power amplifier with built-in diagnostics features

Download datasheet

Product overview

Description

The TDA7566 is a new BCD technology quad bridge type of car radio amplifier in Flexiwatt25 package specially intended for car radio applications.

Thanks to the DMOS output stage the TDA7566 has a very low distortion allowing a clear powerful sound.

This device is equipped with a full diagnostics array that communicates the status of each speaker through the I2C bus.

The possibility to control the configuration and behavior of the device by means of the I2C bus makes TDA7566 a very flexible product.

  • All features

    • DMOS power output
    • High output power capability 4 x 25 W/4 Ω @ 14.4 V, 1 kHz, 10 % THD, 4 x 40 W max. power
    • Max. output power 4 x 60 W/2 Ω
    • Full I2C bus driving:
      • Standby
      • Independent front/rear soft play/mute
      • Selectable gain 26 dB - 12 dB
      • I2C bus digital diagnostics
    • Full fault protection
    • DC offset detection
    • Four independent short circuit protection
    • Clipping detector pin with selectable threshold (1%, 10%)
    • ESD protection

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TDA7566

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models