TDA7419

Obsolete

3Band Car Audio processor

Download datasheet

Product overview

Description

The TDA7419 is a high performance signal processor specifically designed for car radio applications. The device includes a high performance audioprocessor with fully integrated audio filters.

The digital control allows programming in a wide range of filter characteristics. By the use of BICMOS-process and linear signal processing low distortion and low noise are obtained.

  • All features

    • Soft-step speaker/subwoofer control
    • Sub woofer output
    • Digital control:I2C bus interface
    • 4 stereo inputs
    • Bass, middle, treble and loudness
    • Soft-step volume
    • Four independent speaker outputs
    • 7 bands spectrum analyzer
    • Direct mute and soft-mute

Circuit Diagram