STM6522

Active
Design Win

Dual push-button Smart Reset with capacitor-adjustable setup delay

Download datasheet Order Direct

Product overview

Description

The Smart Reset™ devices provide a useful feature that ensures that inadvertent short reset push-button closures do not cause system resets as the extended Smart Reset™ delay setup periods are implemented. Once the valid Smart Reset™ input levels and setup delay are met, the device generates an output reset pulse for a fixed timeout period (tREC).

The typical application hookup shows that either a single Smart Reset™ input, or both reset inputs can be connected to the applications interrupt and control both the interrupt pin and the hard reset functions. If the push-button is closed for a short time, the processor is only interrupted. If the system still does not respond properly, holding the push-button(s) for the extended setup time (tSRC) causes a hard reset of the processor. The Smart Reset™ feature helps significantly increase system stability and eliminates the need for a dedicated reset button.

The STM65xx family of Smart Reset™ devices consists of low-current microprocessor reset circuits targeted at applications such as MP3 players, portable navigation or mobile phones, generally any application that requires delayed reset push-button(s) response for improved system stability. The devices in the STM65xx Smart Reset™ family include various combinations of useful features for the targeted applications.

The STM6522 has two combined Smart Reset™ inputs (SR0and SR1) with delayed reset setup time (tSRC) programmed by an external capacitor on the SRC pin.

  • All features

    • Dual Smart Reset™ push-button inputs with capacitor-adjustable extended reset setup delay (tSRC)
    • No power-on reset
    • Dual RSToutput, active-low, open-drain
    • Fixed Smart Reset™ input logic voltage levels
    • Broad operating voltage range 1.65 V to 5.5 V, inactive reset output levels valid down to 1.0 V
    • Low supply current (1.5 μA)
    • Operating temperature: industrial grade –40 °C to +85 °C
    • TDFN8 package: 2 mm x 2 mm x 0.75 mm
    • RoHS compliant

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STM6522

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STM6522AAAADG6F
Active
DFN-8L P 0.5 mm Industrial Ecopack3

STM6522AAAADG6F

Package:

DFN-8L P 0.5 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

DFN-8L P 0.5 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack3

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Reset pulse width (mS) (min)
Reset pulse width (mS) (max)
min
max
STM6522AAAADG6F
Available at distributors

Distributor availability of STM6522AAAADG6F

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM6522AAAADG6F Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM6522AAAADG6F

Operating Temperature (°C)

Min:

Max:

Reset pulse width (mS) (min):

140

Reset pulse width (mS) (max):

280

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors