STG719

Active

Low voltage 4 Ohm SPDT switch

Download datasheet Order Direct

Product overview

Description

The STG719 is an high-speed S.P.D.T. (Single Pole Double Throw) SWITCH fabricated in silicon gate C2MOS technology. It designed to operate from 1.8V to 5.5V, making this device ideal for portable applications, audio signal routing, video switching, mobile and communication systems.

It offers 4Ω ON-Resistance Max at 5V 25˚C and very low ON-Resistance Flatness. Additional key features are fast switching speed (tON=7ns, tOFF=4.5ns), Break Before Make Delay Time and Low Power Consumption.

All inputs and outputs are equipped with protection circuits against static discharge, giving them ESD immunity and transient excess voltage. It’s available in the commercial and extended temperature range.

  • All features

    • HIGH SPEED: tPD = 0.3ns (TYP.) at VCC = 5V tPD = 0.4ns (TYP.) at VCC = 3.3V\t
    • LOW \"ON\" RESISTANCE: RON = 4Ω (MAX. TA=25˚C) AT VCC = 5V RON = 6Ω (TYP.) AT VCC = 3V\t
    • LOW POWER DISSIPATION: ICC = 1μA(MAX.) at TA=25˚C\t
    • WIDE OPERATING VOLTAGE RANGE: VCC (OPR) = 1.8V TO 5.5V SINGLE SUPPLY\t

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMarketing description of the package type.Storage method used to contain product.Main country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.