Product overview
Description
The TS432 is an adjustable low power shunt voltage reference providing an output voltage from 1.24 V to 10 V over the industrial temperature range (-40° C to +85° C). Available in SOT23-3 surface mount package, it can be designed in applications where space saving is critical.
The low operating current is also a key advantage for power restricted designs. In addition, the TS432 is very stable and can be used in a broad range of application conditions.
-
All features
- 100 ppm/°C temperature coefficient
- 1.24 V typical output voltage
- High precision at 25° C:
+/- 1% +/- 0.5% - Ultra low operating current: 60 µA maximum at 25° C
- Industrial temperature range: -40° C to +85° C
- High stability when used with capacitive loads
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
TS432AILT | Active | SOT23 | Industrial | Ecopack2 | |
TS432ILT | Active | SOT23 | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
TS432ILT | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
TS432AILT | | | distributors No availability of distributors reported, please contact our sales office |
TS432ILT Active
TS432AILT Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors