Product overview
Description
The TS824-2.5 is a low power shunt voltage reference featuring a very low temperature coefficient of 50ppm/°C as a maximum value. Providing a 2.5V output voltage, the TS824-2.5 operates over the industrial temperature range (-40 to +85°C). Ideal for battery-powered equipments where power conservation is critical, the TS824 is housed in a tiny SOT23-3 package allowing space saving.
The TS824 is typically stable with any capacitive loads within the entire temperature range. The product is thus easy to use and the design simplified.
-
All features
- INDUSTRIAL TEMPERATURE RANGE: -40 to +85°C
- LOW Tc: 50 ppm/°C MAXIMUM
- LOW OPERATING CURRENT: 60µA max @ 25°C
- 2.5V OUTPUT VOLTAGE
- STABLE WHEN USED WITH CAPACITIVE LOADS
- HIGH PRECISION AT 25°C: ±0.5% AND ±1%