Product overview
Description
The L9954 and L9954XP are microcontroller driven multifunctional door actuator driver for automotive applications. Up to two DC motors and three grounded resistive loads can be driven with three half bridges and three highside drivers.
The integrated standard serial peripheral interface (SPI) controls all operation modes (forward, reverse, brake and high impedance). All diagnostic informations are available via SPI.
-
All features
- Overload diagnostic for all outputs
- Open load diagnostic for all outputs
- Charge pump output for reverse polarity protection
- PWM control of all outputs
- Current monitor output for highside OUT1, OUT4, OUT5 and OUT6
- All outputs short circuit protected
- Three half bridges for 1.5A load (Ron=800m
) - Two highside drivers for 1.5A load (Ron=800m
) - One highside driver for 6A load (Ron=100m
) - Very low current consumption in standby mode (IS < 6μA typ; Tj ≤ 85 °C)
- All outputs over temperature protected
- Programmable softstart function to drive loads with higher inrush currents (i.e. current >6A, >1.5A)
Circuit Diagram
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
L9954XP | NRND | PowerSSO 36 | Automotive | Ecopack2 | |
L9954XPTR | NRND | PowerSSO 36 | Automotive | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L9954XP | | | distributors No availability of distributors reported, please contact our sales office | ||||||||||
L9954XPTR | | | distributors No availability of distributors reported, please contact our sales office |
L9954XP NRND
L9954XPTR NRND
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors