L9758

NRND

Multiple supply for engine control

Download datasheet Order Direct

Product overview

Description

The L9758 is a multiple output voltage regulator utilizing linear, switchmode (buck and boost) and tracking regulators to support high end automotive microcontrollers used in powertrain applications.

The L9758 provides two standby power regulators as well as controllable LDO regulators.

The L9758 has power on reset functionality and controlled slew rate of the VDD5, VDDLand VCORE.

  • All features

    • AEC-Q100 qualified
    • Buck converter pre-regulated supply rated for a minimum of 2 A (RMS)
    • Optional Boost converter for low battery conditions
    • 5 V, 2% @ 1 A, VDD5low dropout (LDO) regulator
    • Programmable 3.3 V or 2.6 V, 2% @ 1 A, VDDLLDO regulator with external pass transistor
    • Programmable microcontroller core voltage LDO regulator, VCORE2% @ 1 A with external voltage divider and pass transistor
    • Programmable 1 V or 1.5 V, 10% @ 10 mA, standby memory regulator (VKAM)
    • Programmable 3.3 V or 2.6 V, 10% @ 10 mA alternate standby regulator (VSTBY)
    • Four 5 V ± 7 mV @ 50 mA protected tracking regulators, one of them with selectable external voltage reference.
    • Independent reset signals, RST5 and RSTL for the VDD5, VDDLsupplies.
    • Independent standby voltage monitor STANDBY_OK
    • Two power supply enable signals for different voltage level signals
    • Battery voltage thresholding - IGN
    • Logic level thresholding - PSU_EN

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMarketing description of the package type.Storage method used to contain product.Main country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.