Product overview
Description
The L4949ED-E and L4949EP-E are monolithic
integrated 5V voltage regulators with a very low
dropout output and additional functions as power- on reset and input voltage sense. They are
designed for supplying the microcomputer
controlled systems especially in automotive applications.
-
All features
- AEC-Q100 qualified
- ECOPACK®: lead free and RoHS compliant
- Operating DC supply voltage range 5 V - 28 V
- Transient supply voltage up to 40 V
- Extremely low quiescent current in standby
- High precision standby output voltage 5V±1%
- Output current capability up to 100 mA
- Very low dropout voltage less than 0.5 V
- Reset circuit sensing the output voltage
- Programmable reset pulse delay with external capacitor
- Voltage sense comparator
- Thermal shutdown and short circuit protections