STAC3932F

Obsolete
Design Win

RF power transistors HF/VHF/UHF N-channel MOSFETs

Download datasheet

Product overview

Description

The STAC3932F is a N-channel MOS field-effect RF power transistor. It is intended for use in 100 V DC large signal applications up to 250 MHz.

  • All features

    • Excellent thermal stability
    • POUT = 580 W typ. with 24.6 dB gain @ 123 MHz
    • Common source push-pull configuration
    • In compliance with the 2002/95/EC European directive

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STAC3932F

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models