Product overview
Description
The STAC2933 is a gold metallized N-channel MOS field-effect RF power transistor, intended for use in 50 V dc large signal applications up 150 MHz. Its special low thermal-resistance package makes it ideal for ISM applications where reliability and ruggedness are critical factors.
-
All features
- Gold metallization
- Excellent thermal stability
- Common source configuration
- POUT = 300 W min. with 20 dB gain @ 30 MHz
- STAC air cavity packaging technology - STAC®package