Our 7 to 13.6V LDMOS transistors combine ST’s state-of-the-art LDMOS technologies with the advantages of surface mount packages such as the SOT-89, PowerFLAT™ and PowerSO-10RF to offer a cost-effective solution for applications up to 2 GHz such as commercial and public safety portable radios, marine portable radios, EPIRB, sonar buoys, UHF RFID, automatic meter readers, VHF/UHF alarm systems and wireless data modems.
Key features
- Operating frequency up to 2 GHz
- Output power from 1W to 35W
- Efficiency >60%
- High gain and linearity
- Wideband performances
- Available in die form