Product overview
Description
The SD57120 is a common source N-channel enhancement-mode lateral Field-Effect RF power transistor designed for broadband commercial and industrial applications at frequencies up to 1.0 GHz. The SD57120 is designed for high gain and broadband performance operating in common source mode at 28V. Its internal matching makes it ideal for base station applications requiring high linearity.
-
All features
- In compliance with the 2002/95/EC european directive
- Excellent thermal stability
- POUT = 120W with 13dB gain @ 960MHz
- Common source configuration push-pull
- Internal input matching
- BeO free package