The SPC5 family of 32-bit Automotive Microcontrollers is designed to accommodate a wide range of automotive applications ranging from Gateways, Electro Mobility, and ADAS to Engine and Transmission control, Body, Chassis and Safety.
Based on a Power PC Architecture, SPC5 microcontrollers provide up to 3 cores operating at up to 200 MHz and with a 165 °C junction temperature.
Designed to comply with Automotive AEC-Q100 standards, SPC5 microcontrollers deliver:
- Longevity: 15 years guaranteed, extended to 20 years for SPC56 and SPC58 families.
- Safety: Up to ASIL-D.
- Security: Secure key storage with hardware acceleration (HSM), Evita and SHE compliant.
- Operating temperature: Full operation guaranteed from -40 to 165 °C (TJ).
- Data integrity: Up to 10 Mbytes of Flash memory with ECC, 250 Kcycles endurance and high-temperature data retention.
- Communication: CAN-FD, Ethernet, LIN, DSPI, and FlexRay.
The SPC5 family consists of two sub-families:
SPC5 General Purpose and Performance sub families offer a wide range of product options that target application-specific needs, as well as different safety and security levels.
Development Ecosystem
Software Products