Product overview
Description
The BlueNRG-1 is a very low power Bluetooth low energy (BLE) single-mode system-on-chip, compliant with Bluetooth specifications.
The BlueNRG-1 extends the features of award-winning BlueNRG network processor, enabling the usage of the embedded Cortex M0 to run the user application code.
The BlueNRG-1 includes 160 kB of programming Flash memory, 24 kB of static RAM memory with retention (two 12 kB banks) and SPI, UART, I²C standard communication interface peripherals. It also features multifunction timers, watchdog, RTC and DMA controller.
An ADC is available to interface with analog sensors, and to read the measurement of the integrated battery voltage sensor. A digital filter is available to process a PDM stream.
The BlueNRG-1 offers the same excellent RF performance of the BlueNRG radio, and the integrated high efficiency DC-DC converter keeps the same ultra-low power characteristics, but the BlueNRG-1 improves the BlueNRG sleep mode current consumption allowing a further increase in the battery lifetime of the applications.
-
All features
- Bluetooth® Low Energy system-on-chip Bluetooth v5.2 certified, supporting:
- Central, peripheral, and multiple simultaneous roles
- LE Privacy 1.2 and LE Secure Connection
- Operating supply voltage: from 1.7 to 3.6 V
- Integrated linear regulator and DC-DC step-down converter
- Operating temperature range: -40 °C to 105 °C
- High performance, ultra-low power Arm® Cortex®-M0 32-bit based architecture core
- Programmable 160 kB Flash
- 24 kB RAM with retention (two 12 kB banks)
- 1 x UART interface
- 1 x SPI interface
- 2 x I²C interface
- 14 or 15 GPIOs
- 2 x multifunction timer
- 10-bit ADC
- Watchdog and RTC
- DMA controller
- PDM stream processor
- 16 or 32 MHz crystal oscillator
- 32 kHz crystal oscillator
- 32 kHz ring oscillator
- Battery voltage and temperature sensors
- Up to +8 dBm available output power (at antenna connector)
- Excellent RF link budget (up to 96 dB)
- Accurate RSSI to allow power control
- 8.3 mA TX current (@ -2 dBm, 3.0 V)
- Down to 1 µA current consumption with active BLE stack (sleep mode)
- ST companion integrated balun/filter chips are available
- Average advertisement current consumption 15.34 µA (advertisement interval 1000 ms) – 1 year, 8 months, 19 days with 230 mAh battery (CR2032)
- Average connection current consumption 7.059 µA (connection interval 1000 ms) – 3 years, 10 months, 12 days with 230 mAh battery (CR2032)
- Suitable for building applications compliant with the following radio frequency regulations: ETSI EN 300 328, EN 300 440, FCC CFR47 part 15, ARIB STD-T66
- Pre-programmed bootloader via UART
- VFQFPN32 and WLCSP34 package options
- Bluetooth® Low Energy system-on-chip Bluetooth v5.2 certified, supporting:
You might also like...
Featured Videos
Recommended for you
All tools & software
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
12.0 | 30 Jan 2025 | 30 Jan 2025 |
Application Notes (5 of 11)
Resource title | Version | Latest update | ||
---|---|---|---|---|
4.0 | 28 Nov 2022 | 28 Nov 2022 | ||
5.0 | 20 Dec 2022 | 20 Dec 2022 | ||
8.1 | 16 Dec 2022 | 16 Dec 2022 | ||
2.0 | 29 Nov 2018 | 29 Nov 2018 | ||
2.0 | 28 Nov 2022 | 28 Nov 2022 | ||
4.1 | 13 Dec 2022 | 13 Dec 2022 | ||
5.1 | 13 Dec 2022 | 13 Dec 2022 | ||
3.2 | 28 Nov 2022 | 28 Nov 2022 | ||
3.5 | 13 Dec 2024 | 13 Dec 2024 | ||
3.1 | 13 Dec 2024 | 13 Dec 2024 | ||
3.3 | 13 Dec 2024 | 13 Dec 2024 |
Technical Notes & Articles (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
5.0 | 03 May 2023 | 03 May 2023 |
User Manuals (4)
Resource title | Version | Latest update | ||
---|---|---|---|---|
3.2 | 28 Nov 2022 | 28 Nov 2022 | ||
2.0 | 11 Sep 2017 | 11 Sep 2017 | ||
16.0 | 24 Nov 2022 | 24 Nov 2022 | ||
2.0 | 28 Nov 2022 | 28 Nov 2022 |
Programming Manuals (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
5.0 | 31 Oct 2024 | 31 Oct 2024 |
Errata Sheets (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 27 Jan 2025 | 27 Jan 2025 |
Design Notes & Tips (5)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 20 Feb 2019 | 20 Feb 2019 | ||
1.0 | 29 Nov 2018 | 29 Nov 2018 | ||
1.0 | 01 Oct 2018 | 01 Oct 2018 | ||
3.2 | 23 Apr 2021 | 23 Apr 2021 | ||
2.0 | 06 Dec 2018 | 06 Dec 2018 |
Application Notes for related Tools & Software (5 of 7)
Resource title | Version | Latest update | ||
---|---|---|---|---|
5.0 | 20 Dec 2022 | 20 Dec 2022 | ||
1.0 | 22 Mar 2022 | 22 Mar 2022 | ||
1.0 | 21 Nov 2019 | 21 Nov 2019 | ||
1.0 | 02 Mar 2021 | 02 Mar 2021 | ||
1.0 | 10 Nov 2021 | 10 Nov 2021 | ||
1.1 | 19 Oct 2021 | 19 Oct 2021 | ||
1.0 | 27 Feb 2019 | 27 Feb 2019 |
Flyers (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1 | 17 Jan 2023 | 17 Jan 2023 | ||
1.0 | 26 Oct 2020 | 26 Oct 2020 |
Brochures (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
3.0 | 27 Nov 2020 | 27 Nov 2020 | ||
12.21 | 07 Dec 2021 | 07 Dec 2021 |
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
BLUENRG-132 | NRND | VFQFPN 5X5X1.0 32L WET FLK | Industrial | Ecopack3 | |
BLUENRG-132S | Active | VFQFPN 32 5x5x1.0 mm | Industrial | Ecopack2 | |
BLUENRG-134 | Active | WLCSP MSL1 | Industrial | N/A |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
BLUENRG-134 | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
BLUENRG-132S | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
BLUENRG-132 | | | distributors No availability of distributors reported, please contact our sales office |
BLUENRG-134 Active
BLUENRG-132S Active
BLUENRG-132 NRND
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors